How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.688 |
| G: | 2.32 | D: | 3.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| P: | 2.38 in | AE2: | 0.56 |
| LQ1: | 6.56 in | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-2 |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

