How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 2.38 in |
| V: | 2.51 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 5.16 |
| G: | 2.32 | AF: | 0.25 |
| BF: | 0.53 | I: | 4.84 in |
| LQ1: | 6.56 in | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AA: | 10.25 |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.688 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.77 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

