How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 8.5 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | T: | 1.688 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| D: | 3.38 | AB: | 4.76 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 2.38 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Model Code: | 30YF | Ratio Range: | 30:1 |
| Bore Code: | 27 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

