How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| AB: | 4.76 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 4.84 in | AF: | 0.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| H: | 0.53 in | D: | 3.38 |
| AK: | 8.5 | P: | 2.38 in |
| AJ: | 7.25 | T: | 1.688 |
| V: | 2.51 in | LQ1: | 6.56 in |
Technical Specifications
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

