How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| T: | 1.688 | AJ: | 7.25 |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 | V: | 2.51 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AB: | 4.76 | BD: | 9 |
| AF: | 0.25 | LQ1: | 6.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

