How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 5.16 | AB: | 4.76 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| P: | 2.38 in | T: | 1.688 |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | D: | 3.38 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 27 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Model Code: | 30YF | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

