How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 4.84 in | LQ1: | 6.56 in |
| AK: | 8.5 | AG: | 5.16 |
| H: | 0.53 in | T: | 1.688 |
| AF: | 0.25 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 350 |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

