How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LQ1: | 6.56 in |
| G: | 2.32 | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 4.76 | BF: | 0.53 |
| AJ: | 7.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | BD: | 9 |
| BE1: | 0.5 in | D: | 3.38 |
| AA: | 10.25 | T: | 1.688 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output RPM: | 350 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

