How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.688 |
| AJ: | 7.25 | P: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 3.38 |
| AE2: | 0.56 | AK: | 8.5 |
| I: | 4.84 in | LQ1: | 6.56 in |
| AB: | 4.76 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

