How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| AK: | 8.5 | V: | 2.51 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AF: | 0.25 |
| AE2: | 0.56 | LQ1: | 6.56 in |
| T: | 1.688 | P: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 2.32 |
| LL: | 2.38 in | AA: | 10.25 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.28 |
| Service Factor: | 1 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

