How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| H: | 0.53 in | T: | 1.688 |
| AE2: | 0.56 | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
| LQ1: | 6.56 in | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

