How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | AK: | 8.5 |
| LL: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | LQ1: | 6.56 in |
| AA: | 10.25 | H: | 0.53 in |
| G: | 2.32 | T: | 1.688 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 80:1 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

