How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 9 |
| AJ: | 7.25 | T: | 1.688 |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.53 | G: | 2.32 |
| AB: | 4.76 | BE1: | 0.5 in |
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | AK: | 8.5 |
| H: | 0.53 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | LQ1: | 6.56 in |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 21.9 |
| Model Code: | 30YF | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

