How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AK: | 4.5 | AA: | 10.25 |
| BE: | 0.38 in | I: | 4.84 in |
| T: | 1.688 | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| LQ: | 5.69 in | V: | 2.51 in |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

