How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AK: | 4.5 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| BE: | 0.38 in | G: | 2.32 |
| AB: | 4.76 | BD: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| BF: | 0.41 | D: | 3.38 |
| LQ: | 5.69 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

