How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| BD: | 5.88 | T: | 1.688 |
| AF: | 0.25 | H: | 0.53 in |
| LQ: | 5.69 in | G: | 2.32 |
| V: | 2.51 in | P: | 2.38 in |
| AA: | 10.25 | LL: | 2.38 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | D: | 3.38 |
| AE2: | 0.56 | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Assembly: | YF-2 | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 117 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

