How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | D: | 3.38 |
| AA: | 10.25 | AF: | 0.25 |
| AB: | 4.76 | BF: | 0.41 |
| P: | 2.38 in | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| AK: | 4.5 | V: | 2.51 in |
| LL: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.77 | Service Factor: | 1 |
| Ratio: | 25:1 | Model Code: | 30YF |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

