How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BD: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AK: | 4.5 | I: | 4.84 in |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | AA: | 10.25 |
| AB: | 4.76 | H: | 0.53 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| LL: | 2.38 in | G: | 2.32 |
| BE: | 0.38 in | T: | 1.688 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 30:1 |
| Assembly: | YF-2 | Model Code: | 30YF |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

