How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| H: | 0.53 in | P: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| BD: | 5.88 | AG: | 5.16 |
| AJ: | 5.88 | AA: | 10.25 |
| T: | 1.688 | AK: | 4.5 |
| I: | 4.84 in | D: | 3.38 |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.38 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

