How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| BF: | 0.41 | D: | 3.38 |
| AB: | 4.76 | BD: | 5.88 |
| LL: | 2.38 in | AA: | 10.25 |
| T: | 1.688 | G: | 2.32 |
| AK: | 4.5 | P: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

