How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.38 |
| G: | 2.32 | AE2: | 0.56 |
| BD: | 5.88 | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | T: | 1.688 |
| BE: | 0.38 in | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.41 |
| AF: | 0.25 | AK: | 4.5 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | LQ: | 5.69 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

