How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| G: | 2.32 | BE: | 0.38 in |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AK: | 4.5 | AF: | 0.25 |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.688 | LQ: | 5.69 in |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Output RPM: | 350 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

