How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 10.25 |
| LQ: | 5.69 in | AF: | 0.25 |
| V: | 2.51 in | AJ: | 5.88 |
| AE2: | 0.56 | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.38 |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | G: | 2.32 |
| T: | 1.688 | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

