How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| I: | 4.84 in | BD: | 5.88 |
| AB: | 4.76 | BF: | 0.41 |
| P: | 2.38 in | LQ: | 5.69 in |
| LL: | 2.38 in | T: | 1.688 |
| AA: | 10.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 5.88 | G: | 2.32 |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.68 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

