How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.688 |
| AG: | 5.16 | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| LQ: | 5.69 in | BD: | 5.88 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AF: | 0.25 | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AB: | 4.76 | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

