How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 5.16 | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| V: | 2.51 in | AB: | 4.76 |
| T: | 1.688 | LL: | 2.38 in |
| LQ: | 5.69 in | AA: | 10.25 |
| AE2: | 0.56 | D: | 3.38 |
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Model Code: | 30YF |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

