How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| D: | 3.38 | T: | 1.75 |
| G: | 2.32 | H: | 0.53 in |
| LL: | 2.38 in | LQ: | 5.69 in |
| BF: | 0.41 | AF: | 0.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AK: | 4.5 | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 30YF |
| Center Distance (in): | 3 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 28 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

