How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 2.38 in |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| BF: | 0.41 | D: | 3.38 |
| AA: | 10.25 | AB: | 4.76 |
| LQ: | 5.69 in | T: | 1.75 |
| G: | 2.32 | BD: | 5.88 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| BE: | 0.38 in | AG: | 5.16 |
Technical Specifications
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

