How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.38 in |
| T: | 1.75 | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.41 |
| BD: | 5.88 | D: | 3.38 |
| AJ: | 5.88 | P: | 2.38 in |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | BE: | 0.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AG: | 5.16 | LQ: | 5.69 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.603 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Output RPM: | 17.5 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

