How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.75 |
| V: | 2.51 in | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
| AK: | 4.5 | AB: | 4.76 |
| AA: | 10.25 | LQ: | 5.69 in |
| D: | 3.38 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.16 |
| LL: | 2.38 in | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 15:1 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

