How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AA: | 10.25 |
| BF: | 0.41 | I: | 4.84 in |
| AJ: | 5.88 | AF: | 0.25 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 4.76 | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.75 | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.23 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

