How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 5.16 |
| LQ: | 5.69 in | H: | 0.53 in |
| AF: | 0.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | LL: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| BD: | 5.88 | AB: | 4.76 |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Ratio: | 25:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

