How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.75 | AJ: | 5.88 |
| AK: | 4.5 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | LQ: | 5.69 in |
| AA: | 10.25 | BF: | 0.41 |
| H: | 0.53 in | P: | 2.38 in |
| G: | 2.32 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.75 in | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Series Code: | OE | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

