How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| AF: | 0.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AK: | 4.5 | T: | 1.75 |
| AJ: | 5.88 | AB: | 4.76 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 3.38 | I: | 4.84 in |
| P: | 2.38 in | LQ: | 5.69 in |
| LL: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 6.68 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 28 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

