How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| D: | 3.38 | AG: | 5.16 |
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.32 | AF: | 0.25 |
| I: | 4.84 in | T: | 1.75 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Assembly: | YF-2 |
| Bore Code: | 28 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

