How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | LQ: | 5.69 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AK: | 4.5 | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| I: | 4.84 in | AF: | 0.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.75 | H: | 0.53 in |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 6.05 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

