How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LQ: | 5.69 in |
| AA: | 10.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.75 | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 5.88 | I: | 4.84 in |
| P: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | LL: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Bore Code: | 28 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

