How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
| LQ: | 5.69 in | I: | 4.84 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.75 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | AB: | 4.76 |
| P: | 2.38 in | AJ: | 5.88 |
| G: | 2.32 | AK: | 4.5 |
| V: | 2.51 in | D: | 3.38 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

