How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.25 | AK: | 8.5 |
| AB: | 4.76 | P: | 2.38 in |
| AG: | 5.16 | T: | 1.75 |
| G: | 2.32 | D: | 3.38 |
| BD: | 9 | I: | 4.84 in |
| LQ1: | 6.12 in | AE2: | 0.56 |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

