How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 9 | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| BE1: | 0.5 in | T: | 1.75 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AA: | 10.25 | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Bore Code: | 28 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

