How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.53 | BD: | 9 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 4.76 | T: | 1.75 |
| D: | 3.38 | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Bore Code: | 28 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

