How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| AA: | 10.25 | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| AK: | 8.5 | AE2: | 0.56 |
| T: | 1.75 | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
Technical Specifications
| Bore Code: | 28 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Output Diameter (in): | 1.75 in | Model Code: | 30YF |
| Output RPM: | 17.5 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

