How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.75 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | D: | 3.38 |
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | P: | 2.38 in |
| AB: | 4.76 | AK: | 8.5 |
| AG: | 5.16 | AJ: | 7.25 |
| LQ1: | 6.12 in | LL: | 2.38 in |
Technical Specifications
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 117 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.21 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

