How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 5.16 |
| T: | 1.75 | G: | 2.32 |
| I: | 4.84 in | LL: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| AA: | 10.25 | BF: | 0.53 |
| P: | 2.38 in | LQ1: | 6.12 in |
| BD: | 9 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

