How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| BF: | 0.53 | AG: | 5.16 |
| AB: | 4.76 | BD: | 9 |
| D: | 3.38 | H: | 0.53 in |
| AF: | 0.25 | T: | 1.75 |
| LL: | 2.38 in | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.32 | AJ: | 7.25 |
| LQ1: | 6.12 in | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Series Code: | OE | Ratio: | 20:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

