How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.32 | T: | 1.75 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | BD: | 9 |
| BF: | 0.53 | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.23 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

