How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| LQ1: | 6.12 in | D: | 3.38 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.75 | LL: | 2.38 in |
| BD: | 9 | I: | 4.84 in |
| AF: | 0.25 | AK: | 8.5 |
| AB: | 4.76 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Ratio: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Assembly: | YF-2 |
| Bore Code: | 28 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

