How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| BF: | 0.53 | T: | 1.75 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AA: | 10.25 | AB: | 4.76 |
| P: | 2.38 in | LQ1: | 6.12 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

