How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 5.16 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | AE2: | 0.56 |
| AK: | 8.5 | V: | 2.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.32 | T: | 1.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

