How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.38 |
| AB: | 4.76 | AG: | 5.16 |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | T: | 1.75 |
| G: | 2.32 | BE1: | 0.5 in |
| LL: | 2.38 in | V: | 2.51 in |
| BD: | 9 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

